ID 70229
Number of cycles for smooth coupling/decoupling the cross compensation too large. | ||||
Description | Cross compensation correction values can be executed and distributed over several position controller cycles by means of a filter. Specify the number of filter cycles used in the parameter P-COMP-00026 in the compensation value list ([COMP// Section: Cross compensation]). However, the value found is too high. The number of filter cycles is reduced to the maximum permissible value (depending on application). See also[FCT-C5// Section: Cross compensation] | |||
Response | Class | 1 | Correct the parameter to the maximum possible number of cycles | |
Solution | Class | 1 | Correct the value of the parameter P-COMP-00026 in the compensation value list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the affected slave axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Given number of filter cycles, see P-COMP-00026 | ||||
%3: | Corrected value [-] | |||
Number of maximum permissible filter cycles (application-dependent) | ||||
%4: | Block number [-] | |||
Block number in the NC program where the error occurred. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||