ID 70225
During active velocity monitoring maximum speed was exceeded. | ||||
Description | The maximum permissible actual velocity P-AXIS-00311 was exceeded during active velocity monitoring. | |||
Response | Class | 7 |
| |
Solution | Class | 6 | Check actual velocity or maximum permissible actual velocity P-AXIS-00311 and perform NC reset. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current velocity value. | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
Maximum permissible actual velocity P-AXIS-00311. | ||||
Error type | 11, Error message from position controller. | |||
| ||||