ID 70224
Positive hardware limit switch of drive has been actuated. | ||||
Description | The drive reports that the positive hardware limit switch is actuated.
Possible causes:
| |||
Response | Class | 5 | Immediate stop of the affected axis. The drive executes its own error reaction depending on its drive setting. | |
Solution | Class | 6 | Correct the NC program and check controller settings | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis affected | ||||
%3: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Current command position | ||||
Error type | 11, Error message from position controller. | |||
| ||||