ID 70221
Drive is not ready for interpolation. | ||||
Description | The CANopen-drive is to be moved, although it is not in the "Operation enabled" state (see documentation of the drive manufacturer). Therefore, it cannot therefore follow the specified setpoints.
Possible solutions: Check if the drive releases in the PLC were set Possibly the CANopen state must be gone through again after a drive error (Remove drive releases and set them again) Check whether the drive releases were set in the correct sequence ("Drive On" -> "Torque Permission" -> "Release Feedhold", see [HLI//Control commands of an axis]). Perhaps the releases were set too fast one after the other. Check the hardware release at the drive amplifier. | |||
Response | Class | 5 | Immediate stop of the concerned axis | |
Solution | Class | 6 | Possible solutions:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis | ||||
%3: | Current value [-] | |||
Status word of the drive | ||||
%4: | Block number [-] | |||
Block number of the NC program, in which the error occurred | ||||
Error type | 11, Error message from position controller. | |||
| ||||