ID 70220
During active torque limit maximum speed was exceeded. | ||||
Description | The maximum permissible actual velocity P-AXIS-00314 was exceeded while a torque limit is active. | |||
Response | Class | 5 | Abrupt axis stop, feedhold for the other axes. | |
Solution | Class | 6 | Check actual speed or maximum permissible actual speed P-AXIS-00314 and perform NC reset. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current speed value. | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
Maximum permissible actual speed P-AXIS-00314. | ||||
%4: | Limit value [-] | |||
| ||||
Error type | 11, Error message from position controller. | |||
| ||||