ID 70217
Torque limit prematurely exceeded. | ||||
Description | The torque limit while homing to fixed stop is exceeded before the minimum distance kenngr.homing.torq_min_distance was reached. | |||
Response | Class | 5 | Abrupt axis stop, feedhold for the other axes. | |
Solution | Class | 6 | Check minimum distance for homing to fixed stop and perform NC reset. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [0.1%] | |||
Current torque actual value. | ||||
%3: | Limit value [0.1%] | |||
Maximum torque value. | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Current distance covered. | ||||
%5: | Limit value[0.1 µm or 0.0001°] | |||
Minimum distance kenngr.homing.torq_min_distance for homing to fixed stop. | ||||
Error type | 11, Error message from position controller. | |||
| ||||