ID 70211
Master axis for cross compensation not present. | ||||
Description | The specified master axis for cross compensation does not exist. See also [FCT-C5// Section: Cross compensation] | |||
Response | Class | 7 | Controlled stop of axis affected | |
Solution | Class | 7 | Specify a valid logical axis number, see P-COMP-00005 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Logical axis number [-] | |||
Specified logical axis number of the master axis which does not exist. (seeP-COMP-00005) | ||||
%3: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||