ID 70208
Maximum acceleration too small (smaller than 1 increment per cycle). | ||||
Description | The maximum permissible axis acceleration is set too low in the axis parameters (see P-AXIS-00008). The position controller uses 1 increment per cycle time^2“ as the dimension for the maximum permissible axis acceleration (1 increment is equivalent to 0.1 µm for translatory and 0.0001° for rotary axes). The smallest representable acceleration value in the position controller is therefore “0.1 µm per cycle time^2” or “0.0001° per cycle time^2”. The acceleration specified in the axis parameters (dimension mm/s^2 or °/s^2) is converted into the position controller internal unit format. The acceleration value cannot be represented in the position controller if it is too small. | |||
Response | Class | 1 | Warning output and correct the value | |
Solution | Class | 1 | Specify larger value for maximum axis acceleration see P-AXIS-00008 or increase controller cycle time. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Specified maximum permissible axis acceleration see P-AXIS-00008 | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
Smallest permissible value for maximum permissible axis acceleration | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||