ID 70206
Emergency acceleration (a_emergency) of master-/slave axis is different. | ||||
Description | The given decelerations for an emergency stop for the gantry master and slave axis are not identical.
See also [FCT-C11// Section: Overview] | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | Use the same deceleration for an emergency stop (s. @@P-AXIS-00003) for both axes. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the slave axis P-AXIS-00016 | ||||
%2: | Error value [mm/s² or °/s²] | |||
Deceleration for emergency stop of slave axis see P-AXIS-00003 | ||||
%3: | Logical axis number [-] | |||
Logical axis number of the master axis see P-AXIS-00016 | ||||
%4: | Current value [mm/s² or °/s²] | |||
Deceleration for emergency stop of master axis see P-AXIS-00003 | ||||
%5: | Corrected value [mm/s² or °/s²] | |||
Correct value for the deceleration | ||||
Error type | - | |||
|