ID 70205
Maximum acceleration (a_max) of master-/slave axis is different. | ||||
Description | The given maximum allowable accelerations for the gantry master and slave axis are not identical.
[FCT-C11// Section: Overview] | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | Use the same maximum acceleration (see P-AXIS-00008) for both axes. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the slave axis P-AXIS-00016 | ||||
%2: | Error value [mm/s² or °/s²] | |||
Permissible maximum acceleration of slave axis see P-AXIS-00008 | ||||
%3: | Logical axis number [-] | |||
Logical axis number of the master axis see P-AXIS-00016 | ||||
%4: | Current value [mm/s² or °/s²] | |||
Permissible maximum acceleration of master axis see P-AXIS-00008 | ||||
%5: | Corrected value [mm/s² or °/s²] | |||
Correct value for the maximum axis acceleration | ||||
Error type | - | |||
| ||||