ID 70204
Reset is locked since maximum permissible master/slave path distance was previously exceeded. | ||||
Description | A controller reset is not possible because the maximum permissible path difference (see P-AXIS-00071) between the master and slave axis was exceeded previously in gantry mode. Resetting the control cannot solve this error. | |||
Response | Class | 5 |
| |
Solution | Class | 6 | Restart the controller | |
Parameter | %1: | Current value [1µm/s or 0.001°/s] | ||
Current path difference between master and slave | ||||
%2: | Limit value [1µm/s or 0.001°/s] | |||
Maximum permissible path difference, see P-AXIS-00071 | ||||
%3: | Logical axis number [-] | |||
Logical axis number of the slave axis, see P-AXIS-00016 | ||||
%4: | Current value [1µm/s or 0.001°/s] | |||
Current position of the slave axis | ||||
%5: | Current value [1µm/s or 0.001°/s] | |||
Current position of the master axis | ||||
Error type | - | |||
| ||||