ID 70202
Modulo settings of master and slave axis not identical in gantry mode. | ||||
Description | The modulo settings in the axis parameters are not identical for the gantry master and the slave axis. See also FCT-C11// Section: Overview] | |||
Response | Class | 1 | Warning | |
Solution | Class | 7 | Use the same modulo limits for both axes (see P-AXIS-00126 for upper and P-AXIS-00127 for lower modulo limit) | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the slave axis, see P-AXIS-00016 | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Upper modulo limit of slave axis, see P-AXIS-00126 | ||||
%3: | Logical axis number [-] | |||
Logical axis number of the master axis, see P-AXIS-00016 | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Upper modulo limit of master axis, see P-AXIS-00126 | ||||
Error type | - | |||
| ||||