ID 70200
Activation of axis coupling for moved axes not possible. | ||||
Description | The axis coupling cannot be activated since at least one axis has moved.
[FCT-A9// Section: Overview] , [HLI// Section: Commanding axis couplings] | |||
Response | Class | 7 | Controlled stop of axis affected | |
Solution | Class | 6 | Stop axes before activating the axis coupling | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of target axis, see P-AXIS-00016 | ||||
%2: | Logical axis number [-] | |||
Logical axis number of moved axis, see P-AXIS-00016 | ||||
%3: | Current value[0.1 10^-7 mm or ø] | |||
Relative path of the affected axis still to be covered. | ||||
%4: | Upper limit value [0.1 10^-7 mm or ø] | |||
Maximum permitted relative axis path. | ||||
Error type | - | |||
| ||||