ID 70199
Source axis for axis coupling not found. | ||||
Description | Could not find the source axis of the axis coupling since the specified logical axis number does not exist.
[FCT-A9// Section: Overview] , [HLI// Section: Commanding axis couplings] | |||
Response | Class | 7 | Controlled stop of axis affected | |
Solution | Class | 6 | Correct the specified logical axis number of the source axis | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of target axis, see P-AXIS-00016 | ||||
%2: | Logical axis number [-] | |||
Specified logical axis number of source axis, see P-AXIS-00016 | ||||
%3: | Logical axis number [-] | |||
Number of axis coupling | ||||
Error type | - | |||
|