ID 70197
Unknown coupling mode for axis coupling. | ||||
Description | An unknown coupling mode was specified for an axis coupling. Valid coupling modes are:
0: HLI_AXIS_COUPLING_INACTIVE: Coupling is not active. 1: HLI_AXIS_COUPLING_ZERO: The coupling factor is zero. 2: HLI_AXIS_COUPLING_DIRECT: Coupling factor is 1. 3: HLI_AXIS_COUPLING_MIRROR: Coupling factor is -1. 4: HLI_AXIS_COUPLING_FRACT: Coupling factor is a fraction.
[FCT-A9// Section: Overview] , [HLI// Section: Commanding axis couplings] | |||
Response | Class | 7 | Controlled stop of axis affected | |
Solution | Class | 6 | Correct coupling mode | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Error value [-] | |||
Unknown coupling mode | ||||
%3: | Error value [-] | |||
Index of invalid coupling specifications on the HLI starting with 1. | ||||
Error type | - | |||
|