ID 70194
Setting reference position while active NC program not possible. | ||||
Description | The reference position cannot be adopted for the axis because either an NC program is executed or the axis is in manual mode. | |||
Response | Class | 7 | Controlled stop of axis affected | |
Solution | Class | 6 | Abort the execution of the NC program or deselect manual mode before setting reference position. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
Error type | 11, Error message from position controller. | |||
| ||||