ID 70190
Error in DSE-drive while evaluation of drive state. | ||||
Description | Error within DSE-driver while evaluating the drive state. | |||
Response | Class | 7 | Immediate stop of the axis. | |
Solution | Class | 6 | Check drive status. Do reset. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Drive type [-] | |||
Drive type of the axis P-AXIS-00020. | ||||
%3: | Block number [-] | |||
NC block number or job number. | ||||
Error type | 11, Error message from position controller. | |||
| ||||