ID 70187
External command speed for SERCOS-drives not implemented. | ||||
Description | The numerical control is presently not supporting an external command velocity presetting for SERCOS-drives. | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 |
| |
Parameter | %1: | Current value [1µm/s or 0.001°/s] | ||
External command velocity in µm/s | ||||
%2: | Logical axis number [-] | |||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%3: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%4: | Block number [-] | |||
Block number of the NC program, in which the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||