ID 70186
External command speed without axis in tracking mode. | ||||
Description | An external command velocity is specified for the axis even though it is not in tracking mode. | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | Set tracking mode for the axis | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||