ID 70185
Invalid slave axis type for plane compensation. | ||||
Description | The specified slave axis for plane compensation has an invalid axis type (see P-AXIS-00018). The axis that which is compensated is called a slave axis. Master- and slave axes for plane compensation must be translatory axes. See also FCT-C5// Section: Plane compensation] | |||
Response | Class | 7 | Closed-loop controlled axis stop. Plane compensation is turned off for the affected axis. | |
Solution | Class | 7 | Correct axis type of the master axis, see P-AXIS-00018 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the affected slave axis, see P-AXIS-00016 | ||||
%2: | Expected value [-] | |||
Expected axis type of slave axis, see P-AXIS-00018 | ||||
%3: | Current value [-] | |||
Specified axis type of slave axis, see P-AXIS-00018 | ||||
Error type | 11, Error message from position controller. | |||
| ||||