ID 70184
Invalid master axis type for plane compensation. | ||||
Description | The specified master axis for plane compensation has an invalid axis type (see P-AXIS-00018). Axes whose actual positions influence the compensation value are named master axes. Master and slave axes for plane compensation must be linear axes. See also [FCT-C5// Section: Plane compensation] | |||
Response | Class | 7 | Closed-loop controlled axis stop. Plane compensation is turned off for the affected axis. | |
Solution | Class | 7 | Axis type of master axis P-AXIS-00018. See also [COMP//Section: Plane compensation] | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected master axis, see P-AXIS-00016, P-COMP-00014, P-COMP-00015 | ||||
%2: | Expected value [-] | |||
Expected axis type of master axis, see P-AXIS-00018 | ||||
%3: | Current value [-] | |||
Specified axis type of master axis, see P-AXIS-00018 | ||||
Error type | 11, Error message from position controller. | |||
| ||||