ID 70177
Axis number for recovery function not available. | ||||
Description | With the help of the recovery function, the current state of the controller (e.g. axis positions) can be stored on a permanent data carrier before the end so that the state can be reloaded when the controller is restarted. However, the data that was read in could not be assigned to an axis since the axis no longer exists in the current controller configuration. | |||
Response | Class | 7 | Open-loop controlled stop of axis affected | |
Solution | Class | 6 | Discard recovery data or restore old axis configuration | |
Parameter | %1: | Logical axis number [-] | ||
Non existing logical axis number, see P-AXIS-00016 | ||||
Error type | - | |||
| ||||