ID 70172
Logical interpolator axis cannot be connect with the physical position-controller axis. | ||||
Description | Multiple instancing of an axis allows the same drive to be commanded from different NC channels (one after the other) without axis exchange. Parameter P-AXIS-00101 can be used to assign a physical position controller axis to a logical interpolator axis. However, the axis in the position controller could not be found since the given logical axis number in this parameter does not exist. | |||
Response | Class | 7 | Open-loop controlled stop of concerned axis | |
Solution | Class | 6 | Correct parameter P-AXIS-00101 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of interpolator axis see P-AXIS-00016 | ||||
%2: | Expected value [-] | |||
Logical axis number of physical axis in position controller that was not found see P-AXIS-00016 | ||||
Error type | 11, Error message from position controller. | |||
| ||||