ID 70170
Drive is not initialized. | ||||
Description | The drive must be moved, although it is not initialised. Probably an error in the drive occurred. | |||
Response | Class | 8 | Open-loop controlled stop of concerned axis | |
Solution | Class | 6 | Perform an error diagnosis at the drive | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
State of drive (state byte 3) | ||||
Error type | 11, Error message from position controller. | |||
| ||||