ID 70169
No release for the drive amplifier. | ||||
Description | A Lightbus drive is to be be moved although release of the drive amplifier is not set. | |||
Response | Class | 8 | Open-loop controlled stop of axis affected | |
Solution | Class | 6 | Activate the switch for the drive amplifier release | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
State of drive (state byte 3) | ||||
Error type | 11, Error message from position controller. | |||
| ||||