ID 70168
Error in Lightbus drive. | ||||
Description | An error has occurred in the Lightbus drive. Further error diagnosis can be carried out with the aid of the diagnostic tools of the drive manufacturer. | |||
Response | Class | 7 | Controlled stop of concerned axis | |
Solution | Class | 6 | Perform an error diagnosis at the drive | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
State of drive (state byte 3) | ||||
Error type | - | |||
| ||||