ID 70167
Number of collision axis changed. | ||||
Description | For the collision monitoring function, a different axis was selected since the parameter P-AXIS-00043 for the logical axis number of the collision partner was changed in the axis parameters. Changes in the configuration of the collision monitoring function require a controller restart. See also FCT-C3// Section: Overview] | |||
Response | Class | 5 | Abrupt axis stop | |
Solution | Class | 6 | Restart the controller | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Current logical axis number of collision partner see P-AXIS-00043 | ||||
%3: | Current value [-] | |||
Previous logical axis number of collision partner, see P-AXIS-00043 | ||||
Error type | - | |||
| ||||