ID 70166
The axis-specific collision monitoring was switched on/off. | ||||
Description | The collision monitoring function was either switched on or off by changing the operation mode of the axis (see P-AXIS-00015), e.g. by updating the axis parameters. Turning the collision monitoring function on or off requires a controller restart. See also FCT-C3// Section: Overview] | |||
Response | Class | 5 | Abrupt axis stop | |
Solution | Class | 6 | Restart the controller | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Current axis operation mode, see P-AXIS-00015 | ||||
%3: | Current value [-] | |||
Previous axis operation mode, see P-AXIS-00015 | ||||
Error type | - | |||
| ||||