ID 70164
Own axis number is defined as collision axis. | ||||
Description | Specify the current axis number (P-AXIS-00043) as the collision partner of this axis in the axis parameters.
Example (from axis parameters): kopf.achs_nr 1
kenngr.coll_check_ax_nr 1
Correct:: kopf.achs_nr 1
kenngr.coll_check_ax_nr 2
See also [FCT-C3// Section: Overview] | |||
Response | Class | 5 | Abrupt axis stop | |
Solution | Class | 6 | Specify a different collision axis | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
Error type | - | |||
| ||||