ID 70162
Collision offsets different. | |
Description | In the axis parameters, two axes are configured mutually as collision partners. Different minimum permissible position distances (see P-AXIS-00045) for collision detection are specified for both axes. In this case the collision monitoring function (s. @@[FCT-C3]) uses the larger distance.
Example (from axis parameters):
1. Axis: kopf.achs_nr 1 achs_mode 0x8001
kenngr.coll_check_ax_nr 2 kenngr.coll_offset 200000
2. Axis: kopf.achs_nr 2 achs_mode 0x8001
kenngr.coll_check_ax_nr 1 kenngr.coll_offset 300000
Correct:
1. Axis: kopf.achs_nr 1 achs_mode 0x8001
kenngr.coll_check_ax_nr 2 kenngr.coll_offset 300000
2. Axis: kopf.achs_nr 2 achs_mode 0x8001
kenngr.coll_check_ax_nr 1 kenngr.coll_offset 300000
See also [FCT-C3// Section: Overview] |
Response | Class | 1 | Warning | |
Solution | Class | 1 | Correct specified position distances see P-AXIS-00045 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of first axis see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Minimum permissible position distance see P-AXIS-00045 | ||||
%3: | Logical axis number [-] | |||
Logical axis number of second axis see P-AXIS-00016 | ||||
%4: | Current value [-] | |||
Minimum permissible position distance see P-AXIS-00045 | ||||
%5: | Corrected value [-] | |||
Minimum permitted position distance used in collision monitoring function | ||||
Error type | - | |||
| ||||