ID 70160
Configured SERCOS-ID not in use by the CNC. | ||||
Description | The reference to a SERCOS ID number used in the axis parameters is unknown to the CNC controller. A list of all references used in the controller for the SERCOS ID numbers can be found in (see P-AXIS-00131).
Example: antr.sercos.at[0].ident_nr 51 antr.sercos.at[0].ident_len 4 antr.sercos.at[0].nc_ref LAGEIST_WERT
Correct: antr.sercos.at[0].ident_nr 51 antr.sercos.at[0].ident_len 4 antr.sercos.at[0].nc_ref LAGEIST_WERT | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | Specify a valid reference | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Error value [-] | |||
Unknown SERCOS reference see P-AXIS-00131 | ||||
%3: | Current value [-] | |||
Index of unknown reference | ||||
Error type | - | |||
| ||||