ID 70159
Error in digital drive cannot set back by reset. | ||||
Description | The error in the drive could not be rectified by a reset. Consult the documentation of the drive manufacturer for a further error diagnosis. | |||
Response | Class | - | Abrupt axis stop for defective axis | |
Solution | Class | - | Consult drive manufacturer's documentation | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
Error type | - | |||
| ||||