ID 70158
System error cannot be set back by reset. | ||||
Description | An error occurred that cannot cleared by a reset. The actual error ID is output in parameter 3. | |||
Response | Class | 5 | Abrupt stop for the defective axis, feedhold for the other axes. | |
Solution | Class | 7 | Check and rectify the error in parameter 3. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis affected | ||||
%3: | Current value [-] | |||
Causing error ID | ||||
Error type | - | |||
| ||||