ID 70152
‘Axis on’ command to move out gantry difference not set. | ||||
Description | "Axis on" for this axis is not set by the PLC controller. Therefore, the path difference between the master axis and this axis cannot be moved out for gantry operation. See also FCT-C11// Section: Overview]. | |||
Response | Class | 5 | Abrupt axis stop for defective axis | |
Solution | Class | 6 | Set ‘Axis on’ | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the slave axis affected, see P-AXIS-00016 | ||||
%2: | Current value[0.1 µm or 0.0001°] | |||
| ||||
%3: | Current value[0.1 µm or 0.0001°] | |||
| ||||
%4: | Current value[0.1 µm or 0.0001°] | |||
| ||||
%5: | Current value [-] | |||
| ||||
Error type | - | |||
| ||||