ID 70127
SERCOS drive shall be moved, but communication phase is less than 4. | ||||
Description | The SERCOS drive is to be moved although the communication phase is less than four.
Possible causes:
Possible solutions: Wait until communication phase 4 is reached. | |||
Response | Class | 5 | Abrupt axis stop for defective axis | |
Solution | Class | 6 | Wait until communication phase 4 is reached | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Current communication phase | ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
%5: | Current value [* 10^-4 Incr] | |||
Relative axis command value in high resolution (parameter is not included in all versions). | ||||
Error type | 11, Error message from position controller. | |||
| ||||