ID 70121
Timeout while resetting an axis. | ||||
Description | A timeout occurred when resetting the axis since the confirmation from the drive is still outstanding for a command abort executed. The cause of the error may be in the drive, the driver or the bus.
Possible solutions:
| |||
Response | Class | 5 | Abrupt axis stop for defective axis | |
Solution | Class | 6 | Re-attempt or restart the NC | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | State [-] | |||
| ||||
%4: | Current value [-] | |||
| ||||
Error type | 11, Error message from position controller. | |||
| ||||