ID 70106
Life sign from PROFIBUS slave missing | ||||
Description | The number of permissible life sign failures of the PROFIBUS slave was exceeded. A further error diagnosis can be done with the diagnosis tools of the drive manufacturer and the displayed information at the drive amplifier.
Possible causes:
| |||
Response | Class | 8 | Abrupt axis stop | |
Solution | Class | 6 | Perform an error diagnosis | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Current value of the counter for the diagnosis of missing PROFIBUS slave life signs | ||||
%4: | Upper limit value [-] | |||
Maximum permissible counter value | ||||
Error type | 11, Error message from position controller. | |||
| ||||