ID 70105
Error in position sensor of the PROFIDRIVE drive. | ||||
Description | An encoder error has occurred in a PROVIDRIVE drive. Further error diagnosis can be carried out with the aid of the diagnostic tools of the drive manufacturer. Check the functionality of the drive bus. | |||
Response | Class | 5 | Abrupt axis stop | |
Solution | Class | 6 | Perform an error diagnosis at the sensor | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Reported error code | ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
%5: | Current value [-] | |||
| ||||
Error type | 11, Error message from position controller. | |||
| ||||