ID 70104
Error in PROFIDRIVE | ||||
Description | An error has occurred in the PROFIDRIVE drive. A further error diagnosis can be done with the diagnosis tools of the drive manufacturer and the displayed information at the drive amplifier. | |||
Response | Class | 7 | Controlled stop of concerned axis | |
Solution | Class | 6 | Perform an error diagnosis at the drive | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Status of the PROFIDRIVE (Status word 1) | ||||
%4: | Block number [-] | |||
Block number of the NC program, in which the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||