ID 70100
Difference between positions of master and slave axis too big. No reset possible. | ||||
Description | An error has occurred in gantry mode. The position lag between the master and slave axes is greater than the permissible path difference which can only be removed by resetting the controller.
Possible causes:
Possible solutions:
| |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 6 |
| |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
Current position deviation | ||||
%2: | Upper limit value [0.1 µm or 0.0001°] | |||
For maximum permissible position lag, see P-AXIS-00071 | ||||
%3: | Logical axis number [-] | |||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
Actual position of slave axis | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Actual position of master axis | ||||
Error type | 11, Error message from position controller. | |||
| ||||