ID 70088
Range of set point exceeded. | ||||
Description | The value for the manipulated variable currently calculated by the position controller exceeds the permissible value range.
Possible causes:
Possible solutions:
| |||
Response | Class | 5 | Abrupt axis stop for defective axis | |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020[-] | ||||
%3: | Current value [-][-] | |||
Current value of the manipulated variable | ||||
%4: | Upper limit value [-] | |||
Maximum permissible value of the manipulated variable | ||||
%5: | Block number [-][-][-][-][-] | |||
Block number of the NC program where the error occurred | ||||
Error type | 11, Error message from position controller. | |||
| ||||