ID 70085
Fatal error in CAN drive. | ||||
Description | A fatal error occurred in the CAN drive. | |||
Response | Class | 5 | Abrupt axis stop for defective axis | |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Status of the CAN drive | ||||
%4: | Block number [-] | |||
Block number of the NC program, in which the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||