ID 70084
Plausibility error in leadscrew error compensation on direction reversal. | ||||
Description | Plausibility error on direction reversal in leadscrew error compensation. See also [FCT-C5// Section: Leadscrew error compensation] | |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
%4: | Current value [-] | |||
Command value | ||||
%5: | Current value [-] | |||
| ||||
Error type | 11, Error message from position controller. | |||
|