ID 70082
Axis not within position window at end of settling time. | ||||
Description | The axis is not within the tolerance window at the end of the settling time.
The position lag monitoring function (see [FCT-A3// Section: Description]) monitors whether the actual position reaches an exact stop window (see P-AXIS-00236) within a certain period of time (see P-AXIS-00532) when approaching a target position. If the interpolator no longer supplies any command values, the command position of the axis has reached its programmed target position and time monitoring is started. It is deactivated when the actual position of the axis is within the exact stop window.
Possible error causes:
| |||
Response | Class | 5 | Abrupt axis stop for defective axis | |
Solution | Class | 6 | Possible solutions:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Upper limit value [µs] | |||
Maximum permitted settling time see P-AXIS-00532 | ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
%5: | Current value [-] | |||
Amount of the actual position lag in increments | ||||
Error type | 11, Error message from position controller. | |||
| ||||