ID 70081
Position lag at standstill too great. | ||||
Description | While the axis is at standstill, the position lag is exceeded.
The position lag monitoring function (see [FCT-A1// Section: Description]) monitors whether the current position lag of an axis exceeds a limit. It is configured individually in the lists for axis parameters ( P-AXIS-00167, P-AXIS-00168, P-AXIS-00169, P-AXIS-00170, P-AXIS-00172, P-AXIS-00176 and P-AXIS-00191). There are two different methods to monitor position lag during axis standstill: Type 1: Standard methods – Use a parameterisable filter Type 2: Linear method – is based on a theoretical position lag
Possible causes of an excessive position lag may be, for example:
| |||
Response | Class | 5 | Abrupt axis stop for defective axis | |
Solution | Class | 6 | Possible solutions:
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Current position lag | ||||
%4: | Upper limit value [0.1 µm or 0.0001°] | |||
Maximum allowed position lag | ||||
%5: | Block number [-] | |||
Block number of the NC program where the error occurred | ||||
Error type | 11, Error message from position controller. | |||
| ||||