ID 70049
Missing controller release. | ||||
Description | The axis is to be moved although controller release is not set. | |||
Response | Class | 5 | Abrupt or controlled stop of the axis affected | |
Solution | Class | 6 | Set the controller release | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
Error type | 11, Error message from position controller. | |||
| ||||