ID 70034
No continued motion possible without homing. | ||||
Description | Unable to continue motion without homing.
Cause: The limit (see P-AXIS-00220 at which the measurement system delivers faulty signals can be exceeded at higher speeds, especially with spindles. The position controller must therefore be switched to controlled operation. Therefore, start a new homing process to obtain valid actual positions again after a velocity reduction in the position controller.
Solution: Start a new homing process for the axis | |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 6 | Start a homing process | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
| ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||