ID 70033
Error in the SERCOS drive during initialisation of the measured traverse. | ||||
Description | An error in the SERCOS drive occurred during the initialisation of the measurement run. Consult the documentation of the drive manufacturer for a further error diagnosis. | |||
Response | Class | 7 | Closed-loop controlled axis stop | |
Solution | Class | 6 | Consult drive manufacturer's documentation | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
| ||||
%4: | Block number [-] | |||
Block number of the NC program, in which the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||