ID 70031
Error occurred during homing of SERCOS drive. | ||||
Description | An error not originating in the drive occurred when homing SERCOS drives. For example, the cause may be an error in the SERCOS driver or in the drive bus. | |||
Response | Class | 5 | Abrupt axis stop | |
Solution | Class | 6 |
| |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||