ID 70030
Error during homing of SERCOS drive. | ||||
Description | During homing (see [FCT-M1]), an error occurred with a SERCOS drive.
Possible cause: Some SERCOS drives require a minimum distance between the position marker pulse and the position marker in order to complete drive-controlled homing successfully. Otherwise the position marker pulse cannot be detected precisely.
Solution:
| |||
Response | Class | 5 | Abrupt stop for the defective axis, feedhold for the other axes. | |
Solution | Class | 6 | Consult drive manufacturer documentation | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
SERCOS drive status | ||||
%4: | Block number [-] | |||
Block number of the NC program where the error occurred. | ||||
Error type | 11, Error message from position controller. | |||
| ||||